TIG Welding Rod for Cr-22% / Ni-12% Stainless Steel HS-309LT (HS-309LT-2-5)

TIG Welding Rod for Cr-22% / Ni-12% Stainless Steel HS-309LT HS-309LT-2-5

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: HS-309LT-2-5

Brand: hishiko

Price: 139.12

Delivery time: 6 Days


Technical Data:

Pole diameter: 2 mm

Amount Of Content: 1 Case (5 kg)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HS-309LT-2-5

Part Number
HS-309LT-2-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pole diameter
(mm)
Amount Of Content

139.12 €

1 6 Days 21 Case (5 kg)

Loading...

  1. 1

Basic information

Product Type Welding rod Pole length(mm) 1000 Standard Color Yellow-Green
0.2% Resistance(N/mm2) 400 Tensile Strength(N/mm2) 570 Stretch(%) 42
JIS Standard YS309L AWS Standard ER309L Amount Of Content 1 Case (5 kg)

Tech Support