Coated Arc Welding Rod for Soil/Sand Wear-Resistance KF-30CR (KF-30CR-4-5)

Coated Arc Welding Rod for Soil/Sand Wear-Resistance KF-30CR KF-30CR-4-5

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: KF-30CR-4-5

Brand: hishiko

Price: 220.87

Delivery time: 8 Days


Technical Data:

Pole diameter: 4 mm

Pole length: 400 mm

Current range, lower: 130~180 A

Amount Of Content: 1 Case (5 kg)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KF-30CR-4-5

Part Number
KF-30CR-4-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pole diameter
(mm)
Pole length
(mm)
Current range, lower
(A)
Amount Of Content

220.87 €

1 8 Days 4400130~1801 Case (5 kg)

Loading...

  1. 1

Basic information

Product Type Welding rod Standard Color Blue Covering Basic system
JIS Standard DFCrA-B AWS Standard EFeCr-A1 Amount Of Content 1 Case (5 kg)

Tech Support