Coated Arc Welding Rod for Soil/Sand Wear-Resistance KF-25CR-3 (Part Numbers)

Coated Arc Welding Rod for Soil/Sand Wear-Resistance KF-25CR-3

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· High Cr cast iron based welding bar generates Cr carbide and also Nb, Mo, W, V carbides, to show an extremely high hardness and superior wear resistance in regards to erosion and scratch wear.
· There are almost no drops in hardness, even in temperatures as high as 600°C. It also boasts excellent corrosion resistance, making it suitable for wear-resistance applications in high temperatures and in corrosive environments.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KF-25CR-3-3.2-5

Part Number
KF-25CR-3-3.2-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pole diameter
(mm)
Pole length
(mm)
Current range, lower
(A)
Amount Of Content

674.60 €

1 8 Days 3.2350100~1601 Case (5 kg)

Loading...

  1. 1

Basic information

Product Type Welding rod Standard Color Silver Covering Basic system
JIS Standard DFCrA-B AWS Standard EFeCr-A1 Amount Of Content 1 Case (5 kg)

Tech Support