1000 Microace

1000 Microace
· Suitable for cutting piano wires, thin tungsten wires, hard wires etc. used in lighting equipment and weak-current equipment.
· Uses bearings for coupling parts, making it possible to combine it with a backlash-less, exquisite blade tip.
· This is a top of the line product brought under the personal care of the skilled artisans of Naniwa.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1000115

Part Number
1000115
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

205.34 €

1 5 Days

Loading...

  1. 1

Basic information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 115
Steel Wire Cutting Performance(φ/mm) 1.2 Copper Wire Cutting Performance(φ/mm) 2 Piano Wire Cutting Performance(φ/mm) 0.5
Tungsten Cutting Ability(mm) 0.3φ Main body: option Main Body A(mm) 114
B(mm) 52 C(mm) 12 D(mm) 8
JAN Code 4953998004900 Mass(g) 70 Features The blade has a hard chip, and the coupling part has a bearing
Specifications With Soft Cover

This page is 1000 Microace, part number 1000115.
You can find the detail information about specifications and dimensions on part number 1000115.

Tech Support