Luminous 25 mm Series Wire Bar

Luminous 25 mm Series Wire Bar

Click on this image to zoom in.

Click on this image to zoom in.

  • 25WB035
  • 25WB035
  • 25WB045
  • 25WB045
  • 25WB060
  • 25WB060
  • 25WB076
  • 25WB076
  • 25WB090
  • 25WB090
  • 25WB120
  • 25WB120
  • Volume Discount
Can even be safely assembled by beginners.
It also features levels of functionality and durability that can satisfy even professional users.
Rust-resistant clear coating finish.
[Features]
· For use as a reinforcement or for fall prevention during steel rack assembly.
· Rust-resistant clear coating finish.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

25WB045

Part Number
25WB045
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

14.38 €

4 Available 7 Days 1 pc.

Loading...

  1. 1

Basic information

Material Steel Frontage(mm) 460 Product Type Lightweight Type Option
Other Option Product Details Wire Bar Applicable Rack 25 mm Series
JAN Code 4524871210680 Material Details Steel (Chrome plating) Amount Of Content 1 pc.

This page is Luminous 25 mm Series Wire Bar, part number 25WB045.
You can find the detail information about specifications and dimensions on part number 25WB045.

Tech Support