Luminous 25 mm Series Basket

Luminous 25 mm Series Basket

Click on this image to zoom in.

Click on this image to zoom in.

  • BS4512
  • BS3510
  • Volume Discount
Can even be safely assembled by beginners.
It also features levels of functionality and durability that can satisfy even professional users.
Rust-resistant clear coating finish.
[Features]
· Can be easily mounted just by hanging.
· Thanks to its large size, it is suitable for storing not only small items, but also bags or tools, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BS3510

Part Number
BS3510
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

30.41 €

4 Available 7 Days 1 pc.

Loading...

  1. 1

Basic information

Material Steel Frontage(mm) 350 Depth(mm) 250
Height(mm) 100 Product Type Lightweight Type Option Other Option
Product Details Basket Applicable Rack 25 mm Series JAN Code 4524871213452
Material Details Steel (Chrome plating) Specifications Compatible with a depth of 35.5 cm Amount Of Content 1 pc.

This page is Luminous 25 mm Series Basket, part number BS3510.
You can find the detail information about specifications and dimensions on part number BS3510.

Tech Support