Saber Saw, Pipe Saw Blade for Iron, Stainless Steel, Non-Ferrous Metal, Excellent Sharpness WK【5 Pieces Per Package】

  • Volume Discount
For heavy cutting.
[Features]
· Blade is 1.3 mm thick and resistant to heavy-duty cutting
· Convenient for equipment piping and dismantling work.
· Comes with a thin saw blade holder, enabling use with pipe saws too.
[Applications]
· For mild steel, cast iron, stainless steel, non-ferrous metals, synthetic resin, wood and ALC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WK-20912
WK-25912
WK-30912
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Effective length of blade
(mm)
JAN Code Trusco Code Mass
(g/package)
Quantity

88.56 €

5 Pieces Per Package

1 pack Available 6 Days 2001204920350003994481-92682001PK (5 Units)

89.68 €

5 Pieces Per Package

1 pack Available 6 Days 2501704920350004007481-92762601PK (5 Units)

106.70 €

5 Pieces Per Package

1 pack Available 6 Days 3002204920350004014481-92843201PK (5 Units)

Loading...

  1. 1

Basic information

Blade tip material Bimetal Thickness(mm) 1.3 Cutting Capacity Stainless Steel Materials(mm) 4
Cutting Capacity Steel Materials(mm) 4 Cutting Capacity Mild Steel(mm) 19 Cutting Capacity Nonferrous Steel Materials(mm) 19
Width(mm) 25 Product Name Motoyuki Global Saw BARIGIRE Bimetal Sabre Saw Blade Compatible Model Various saber saws, reciprocating saw
Quantity 1PK (5 Units)

Tech Support