Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GA-210-100
Work material | Aluminum | Chip | Carbide | Reference cutting thickness(mm) | 3 |
---|---|---|---|---|---|
Outer Diameter(mm) | 210 | Blade thickness(mm) | 2.2 | The Number of Teeth(P) | 100 |
Main Body Thickness(mm) | 1.7 | Blade symbol | BC | Hole Diameter(mm) | 25.4 |
Maximum Rotation Speed(min⁻¹) | 5000 | JAN Code | 4920350300512 | Compatible Model | Tabletop Circular Saw, Tabletop Sliding Circular Saw, Dedicated Machine |
This page is Chip Saw for Aluminum/Nonmetals GA, part number GA-210-100.
You can find the detail information about specifications and dimensions on part number GA-210-100.