Chip Saw for General Steel Material

Chip Saw for General Steel Material
  • Volume Discount
Hilti rechargeable circular saw for cutting metals is supported.
[Features]
· The use of a special cermet insert with excellent wear resistance, high hardness and high toughness suppresses chipping and provides long tool life.
· Designed with a thin, light, sharp blade to reduce resistance during cutting, increasing cutting speed.
[Applications]
· Steel pipe/perforated angle/stud bolt/hanger rail/lip steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HLT-165

Part Number
HLT-165
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

88.05 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Work material Iron Chip Cermet Reference cutting thickness (Iron)(mm) 3
Outer Diameter(mm) 165 Blade thickness(mm) 1.4 The Number of Teeth(P) 40
Main Body Thickness(mm) 1.1 Blade symbol CB-n Hole Diameter(mm) 20
Maximum Rotation Speed(min⁻¹) 4200 JAN Code 4920350004090 Compatible Model Dedicated Machine: Hilti Rechargeable Circular Saw for Cutting SCM22-A(18-A)

Tech Support