Spare Socket (Standard Type) mm 8-Point 2S-□

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2S-10

Part Number
2S-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.45 €

5 6 Days

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill) (mm) 6.35
Socket shape 8 Sq. Width across flat dimension (S Measurement) 10 Overall length (L dimension)(mm) 22
Trusco Code 817-4470 Dimension d1(mm) 17.2 Dimension D2(mm) 17.2
Dimension ℓ(mm) 10 Mass(g) 23

This page is Spare Socket (Standard Type) mm 8-Point 2S-□, part number 2S-10.
You can find the detail information about specifications and dimensions on part number 2S-10.

Tech Support