Impact Wrench Socket (Long Type) Hex mm P4L-□

Impact Wrench Socket (Long Type) Hex mm P4L-□
  • Volume Discount
[Features]
· Standard hex impact wrench with long socket.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
P4L-21
P4L-36
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width across flat dimension (S Measurement) Dimension d1
(mm)
Mass
(g)

23.54 €

3 Available 12 Days 2131314

53.73 €

1 Available 12 Days 3650635

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Socket Application For Impact Insertion Angle (Shaft measurement when electric drill) (mm) 12.7
Socket shape 6 Sq. Overall length (L dimension)(mm) 85 Dimension D2(mm) 30

Tech Support