Socket Wrench Set (Standard Type) mm 11 pcs. 16 pc. set S6□M

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S616M

Part Number
S616M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

582.35 €

1 12 Days

Loading...

  1. 1

Basic information

Single Product/Set Classification Set Product Application For handwork Insertion Angle (Shaft measurement when electric drill) (mm) 19
Socket shape 12 Sq. Width across flat dimension (S Measurement) 26 / 27 / 29 / 30 / 32 / 36 / 46 / 50 / 35 / 41 / 38 Trusco Code 817-4432
Set Content Spare socket, ratchet handle, T-shaped slide handle, metal case, extension bar Package details Double hex: 26/27/29/30/32/35/36/38/41/46/50 mm Mass(g) 1,340

This page is Socket Wrench Set (Standard Type) mm 11 pcs. 16 pc. set S6□M, part number S616M.
You can find the detail information about specifications and dimensions on part number S616M.

Tech Support