Impact Socket 1 / 2 "(12.7 mm) Hex Socket 14400M / 14400A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

14400M-18

Part Number
14400M-18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.01 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Socket Application For Impact Insertion Angle (Shaft measurement when electric drill) (mm) 12.7
Socket shape 6 Sq. Width across flat dimension 18 Insertion Angle (Shaft measurement when electric drill) (Inch) 1/2
Overall length (L dimension)(mm) 38 Dimension d1(mm) 27 Dimension D2(mm) 30
Dimension L(mm) 13 Mass(g) 130

This page is Impact Socket 1 / 2 "(12.7 mm) Hex Socket 14400M / 14400A, part number 14400M-18.
You can find the detail information about specifications and dimensions on part number 14400M-18.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360