Hand Socket 1/2" (12.7 mm) Torque Bit Socket

Hand Socket 1/2" (12.7 mm) Torque Bit Socket
  • Volume Discount
[Overall Length (L Dimension)]60 mm
[Square Socket (Shaft Dimension for Electric Drills)]12.7 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4025.60-T60

Part Number
4025.60-T60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.97 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Product Type Socket Bit (for Electric Screwdriver) Insertion Angle(mm) 12.7 Overall Length(mm) 60
Shaft measurements(mm) 13.3 Details Type Torx Type Tip dimensions 23.5mm
Outer Diameter(mm) 24 Mass(g) 122

This page is Hand Socket 1/2" (12.7 mm) Torque Bit Socket, part number 4025.60-T60.
You can find the detail information about specifications and dimensions on part number 4025.60-T60.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360