Impact Socket 1 / 2 "(12.7 mm) Hexalobular Deep Socket 14325

Impact Socket 1 / 2 "(12.7 mm) Hexalobular Deep Socket 14325
[Specifications]
·A single socket for impacts.
·Socket shape: Hexalobular
·Square socket: 1/2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
14325-E12
14325-E14
14325-E16
14325-E18
14325-E20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width across flat dimension Dimension d1
(mm)
Dimension D2
(mm)
Dimension L
(mm)
Mass
(g)

53.58 €

1 6 Days 1115.2259.3141

42.05 €

1 7 Days 12.818.22510.6147

54.72 €

1 6 Days 14.619.22511.8151

55.32 €

1 6 Days 16.522.22513218

58.85 €

1 6 Days 18.324.23014.4225

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Socket Application For Impact Insertion Angle (Shaft measurement when electric drill) (mm) 12.7
Socket shape Torx Insertion Angle (Shaft measurement when electric drill) (Inch) 1/2 Overall length (L dimension)(mm) 80
Dimension H(mm) 62

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360