Impact Socket 2-1/2 "(63.5 mm) Adapter 19977A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

19977A

Part Number
19977A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,739.05 €

1 13 Days

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Adapter Application Impact Joints Insertion Angle (Shaft measurement when electric drill) (mm) 63.5
Socket shape Joint type Insertion Angle (Shaft measurement when electric drill) (Inch) 2 1/2 Overall length (L dimension)(mm) 145
Mass(g) 7210 Insertion Angle Concavity 2 1/2" Insertion Angle Convexity 1 1/2"

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360