Korekuro Black Scale Remover

Korekuro Black Scale Remover
  • Volume Discount
[Features]
· Black scale over a wide area can be peeled thinly and uniformly.
· An elastic grindstone, which can process H-beam steel to remove black scale (oxide film) easily and quickly.
· Dedicated for roller sander.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FRCN-KR1

Part Number
FRCN-KR1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

32.35 €

5 Available 6 Days

Loading...

  1. 1

Basic information

Type Rubber / Hard Urethane Disk Outer diameter Dimensions(mm) 75 Particle Size(#) 16
Width(mm) 50 Maximum Number of Rotation(min-1) 2700

Tech Support