Small-Diameter Buff, Cotton Buff Impregnation Type

Small-Diameter Buff, Cotton Buff Impregnation Type
  • Volume Discount
[Features]
· Small diameter buff (cotton buff impregnated type).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KB25

Part Number
KB25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.76 €

5 Available 5 Days

Loading...

  1. 1

Basic information

Application Polishing Type Wheel Material Cotton
Outer Diameter(mm) 25 Thickness(mm) 3 Maximum Engine Speed(min-1) 8000

Tech Support