Chip Saw (Dorado) Dual Purpose for Iron and Stainless Steel

Chip Saw (Dorado) Dual Purpose for Iron and Stainless Steel
[Features]
· Chip saw for iron and stainless steel.
· Suitable for cutting steel materials of medium thickness (6 mm).
[Applications]
· Wide range of applications including checkered steel plating, grating, gas pipes, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FH-305
FH-355
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)
Base Thickness
(mm)
Maximum Engine Speed
(min-1)

223.22 €

1 5 Days 3052.2541.81700

253.33 €

1 6 Days 3552.6642.21500

Loading...

  1. 1

Basic information

work material Iron + Stainless Steel Cutting Capacity (Steel)(mm) 6 Hole Diameter(mm) 25.4

Tech Support