Screwdriver Socket & Bit, B-30, Bit Extension Bar

Screwdriver Socket & Bit, B-30, Bit Extension Bar
[Features]
· Extension bar for the screwdriver socket and bit currently in use.
· Holding is done with the rubber holder.
· Uses a special steel (quenched) with high durability at a reasonable cost.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3BHD15

Part Number
3BHD15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

46.73 €

1 12 Days

Loading...

  1. 1

Basic information

Product Type Impact Socket Adapter (For Electric Screwdriver) Opposite side dimensions(mm) 6.35 Insertion Angle(mm) 6.35
Overall Length(mm) 150

Tech Support