Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KSN-4A
Part Number
|
---|
KSN-4A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shank MT No | Morse Taper | φD1 (mm) | φd (mm) | φd (mm) | A (mm) | B (mm) | C (mm) | E (mm) | J (mm) | L (mm) | Weight (g) | Carbide Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
933.94 € | 1 | 8 Days | MT4 | No. 4 | 69 | 56 | 32 | 41 | 57.5 | 104.5 | 1.8 | 43.5 | 203 | 1880 | φ14 |
Loading...
Type | Rotation Center / Lathe Center | Tip Carbide Insert (Y/N) | N/A | Product Type | Integrated |
---|---|---|---|---|---|
Waterproof, Dust-Proof | Waterproof Type | Runout accuracy(mm) | 0.003 |
This page is Kabuto Seal Center With Cold Punched Nut KSN-A, part number KSN-4A.
You can find the detail information about specifications and dimensions on part number KSN-4A.
Configure
Basic Attributes
Type
Shank MT No
Morse Taper
φD1(mm)
φd(mm)
φd(mm)
A(mm)
B(mm)
C(mm)
E(mm)
J(mm)
L(mm)
Weight(g)
Carbide Diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KSN-3A |
KSN-5A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shank MT No | Morse Taper | φD1 (mm) | φd (mm) | φd (mm) | A (mm) | B (mm) | C (mm) | E (mm) | J (mm) | L (mm) | Weight (g) | Carbide Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
765.55 € | 1 | 8 Days | MT3 | №3 | 54 | 44 | 26 | 34 | 45 | 82 | 1.5 | 33 | 161 | 930 | φ12 | ||
1,189.27 € | 1 | 8 Days | MT5 | №5 | 88 | 73 | 40 | 48 | 70 | 132 | 2.3 | 54 | 250 | 3950 | φ18 |