Acrylic Pamphlet Stand, Clear, Specifications: A4, 2 Column, 2 Levels

Acrylic Pamphlet Stand, Clear, Specifications: A4, 2 Column, 2 Levels
  • Volume Discount
[Features]
A desktop type with beautiful transparency.

[Product Specifications]
· Standard: A4 Size 2 Rows 2 Tiers
· External dimensions: width 445 X depth 155 X height 290 mm
· Internal Dimensions: (1 Stage) W 435 x D 20 mm
· Material: Acrylic
· Quantity: 1 Unit
· JAN Code etc.: 4953349042063

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CR-PF221

Part Number
CR-PF221
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

146.65 €

1 Available 8 Days

Loading...

  1. 1

Basic information

Product Type Pamphlet stand Collar Other

Tech Support