Acrylic Pamphlet Stand, Clear, Specifications: A4, 3 Column, 2 Levels (Part Numbers)

Acrylic Pamphlet Stand, Clear, Specifications: A4, 3 Column, 2 Levels
  • Volume Discount
[Features]
A desktop type with beautiful transparency.

[Product Specifications]
· Standard: A4 Size 3 Row 2 Tiers
· External dimensions: width 660 X depth 200 X height 370 mm
· Internal Dimensions: (1 Stage) W 649 x D 30 mm
· Material: Acrylic
· Quantity: 1 Unit
· JAN Code etc.: 4953349042117

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CR-PF32

Part Number
CR-PF32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

164.63 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Product Type Pamphlet stand Collar Gray Type

Tech Support