Umbrella Bag HD【5,000 Pieces Per Package】 (Part Numbers)

Umbrella Bag HD
[Product Specifications]
· External Dimensions of 1 Sheet: L 750 x W 120 mm
· Material: High Density Polyethylene (Thickness 0.012 mm)
· 100 sheets x 50 packs
· Quantity: 5000 sheets
· JAN Code etc.: 4904771658209

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UB-988-014-0

Part Number
UB-988-014-0
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

135.06 €

5,000 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

Basic information

Material Other Color White

Tech Support