Folding Umbrella Stand Type A 60 Stands (Part Numbers)

Folding Umbrella Stand Type A 60 Stands
[Features]
Standard umbrella stand works well at an entrance of a facility.

[Product Specifications]
· Specifications: Stores 60 Units
· External dimensions: width 1231 X depth 366 X height 500 mm
· Weight: 11.2 kg
· Material: Body = Steel, Catch Plate = Recycled PP
· Quantity: 1 Unit
· JAN Code etc.: 4904771819006

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UB-280-260-0

Part Number
UB-280-260-0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

188.32 €

1 5 Days

Loading...

  1. 1

Basic information

Type Umbrella stand (folding type) Material Steel Color Silver

Tech Support