Stainless Steel Pipe Cutter EA203RV

Stainless Steel Pipe Cutter EA203RV
  • Volume Discount
【Product Specifications】
・Applicable pipe OD-5 to 35mm
・Overall length-162mm
・Weight-400g
・A bearing is inserted. It can cut a stainless steel pipe smoothly.
・Specification-Body

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA203RV

Part Number
EA203RV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

140.65 €

1 Available 6 Days

Loading...

  1. 1

This page is Stainless Steel Pipe Cutter EA203RV, part number EA203RV.
You can find the detail information about specifications and dimensions on part number EA203RV.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360