1・1/2 Bender Shoe・3D(EA276G,GE,GE-10) EA276G-14

1・1/2 Bender Shoe・3D(EA276G,GE,GE-10) EA276G-14
【Product Specifications】
・Material-Aluminum casting
・With former ring
・Common to EA276G, GE, GE-10
・Max. bending angle-180°
・Copper tube dim.…1.1/2
・Bending radius…114mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA276G-14

Part Number
EA276G-14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

742.36 €

1 7 Days

Loading...

  1. 1

This page is 1・1/2 Bender Shoe・3D(EA276G,GE,GE-10) EA276G-14, part number EA276G-14.
You can find the detail information about specifications and dimensions on part number EA276G-14.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360