Pipe Cutter EA339A-3

Pipe Cutter EA339A-3
  • Volume Discount
【Product Specifications】
・For steel and stainless-steel pipe
・Length-A-3:240mm, AB-3:335mm
・Permits easy work in a narrow place thanks to ratchet mechanism and rotary head
・Automatic feed mechanism
・Compatible with the cutting of thick-wall stainless steel pipes ofup to 3.0mm in thickness that are used for factory facilities, etc.
・It comes with a standard blade of EA339AB-4 (for a thickness of 1.5mm or over).
・Capacity(Pipe O.D.)- dia. 16 to 35mm
・Weight-960g

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA339A-3

Part Number
EA339A-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

410.19 €

1 Available 6 Days

Loading...

  1. 1

This page is Pipe Cutter EA339A-3, part number EA339A-3.
You can find the detail information about specifications and dimensions on part number EA339A-3.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360