Pipe vise EA348MA-2

Pipe vise EA348MA-2
【Product Specifications】
・Material- steel
・The unique dents and mechanism securely hold pipes, and removing as well as installing can be also done by one-touch operation.
・Pipe capacity-32A to 50A
・Weight-5.5kg

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA348MA-2

Part Number
EA348MA-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

263.38 €

1 7 Days

Loading...

  1. 1

This page is Pipe vise EA348MA-2, part number EA348MA-2.
You can find the detail information about specifications and dimensions on part number EA348MA-2.

Tech Support