Seal Tape EA351KA-12【20 Pieces Per Package】

Seal Tape EA351KA-12
  • Volume Discount
【Product Specifications】
・Length-7m
・Thickness-0.1mm
・For sealing threaded joints for all fluids except combustible and toxic gases
・Excellent in resistance to chemicals, solvents and weather.
・Non flammable
・Material-PTFE
・Width-8mm
・Qty. per unit-20 pcs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA351KA-12

Part Number
EA351KA-12
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.95 €

20 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

This page is Seal Tape EA351KA-12, part number EA351KA-12.
You can find the detail information about specifications and dimensions on part number EA351KA-12.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360