Sand Paper EA366MD-240【100 Pieces Per Package】

Sand Paper EA366MD-240
  • Volume Discount
【Product Specifications】
・Only for dry sanding
・Size-228x280mm
・Abrasive-Silicon carbide
・For grinding of wood material and paint surface, grinding of sealer and surface, and grinding of metal painted surface
・Since the surface has special treatment to prevent clogging, entanglement is limited and it is excellent in durability.
・The base material (Awt) is strong and suitable for rough grinding.
・Grits-#240
・Qty. per unit-100 pcs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA366MD-240

Part Number
EA366MD-240
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

127.92 €

100 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

This page is Sand Paper EA366MD-240, part number EA366MD-240.
You can find the detail information about specifications and dimensions on part number EA366MD-240.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360