Polypropylene Plate EA441RC-30

Polypropylene Plate EA441RC-30
【Product Specifications】
・Material-PP (polypropylene)
・Dim.-500(W) x 1,000(D)mm
・Color-Milk-white
・Thickness (mm)…30

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA441RC-30

Part Number
EA441RC-30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

281.14 €

1 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360