Pulley Remover EA500-150

Pulley Remover EA500-150
  • Volume Discount
【Product Specifications】
・German steel
・Tough claws specific to the German steel
・The narrow screw pitches allow easy removal.
・Claw--100 to -500: 2 pcs, B-100 to -500: 3 pcs
・Max. dia.…150mm
・Arm depth…150mm
・Weight…1.0kg

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA500-150

Part Number
EA500-150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

150.64 €

1 Available 6 Days

Loading...

  1. 1

This page is Pulley Remover EA500-150, part number EA500-150.
You can find the detail information about specifications and dimensions on part number EA500-150.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360