Storage Case with Buckle EA506AB-36

Storage Case with Buckle EA506AB-36
  • Volume Discount
【Product Specifications】
・Material-Polypropylene
・Weight: -31 and -32: 263g-35 and -36: 548g
・The thick grips make the container suitable for carrying heavy objects as well.
・The buckle shape is convex finish to catchon fingers.
・Stackable
・Dim. (mm)…Inside dim.:155x280x150(H)Outside dim.: 205x345x165(H)
・Color…Clear

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA506AB-36

Part Number
EA506AB-36
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.88 €

1 Available 7 Days

Loading...

  1. 1

This page is Storage Case with Buckle EA506AB-36, part number EA506AB-36.
You can find the detail information about specifications and dimensions on part number EA506AB-36.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360