Storage Box(10 pcs) EA506LD-23【10 Pieces Per Package】

Storage Box(10 pcs) EA506LD-23
  • Volume Discount
【Product Specifications】
・Material-Polypropylene
・It can be used for storage of various items.
・Qty. per unit-10
・Dim. (mm)-334 x 200 x 100(H)
・Color-Blue

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA506LD-23

Part Number
EA506LD-23
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

98.02 €

10 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

This page is Storage Box(10 pcs) EA506LD-23, part number EA506LD-23.
You can find the detail information about specifications and dimensions on part number EA506LD-23.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360