Small Article Case EA508NA-14

Small Article Case EA508NA-14
  • Volume Discount
【Product Specifications】
・Material-Polypropylene
・Shape permitting easy stacking.
・Size(mm)-200x108x55(H)
・Qty. per unit-1 pc

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA508NA-14

Part Number
EA508NA-14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.37 €

1 Available 6 Days

Loading...

  1. 1

This page is Small Article Case EA508NA-14, part number EA508NA-14.
You can find the detail information about specifications and dimensions on part number EA508NA-14.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360