Slide-Hammer Puller EA510H-2

Slide-Hammer Puller EA510H-2
  • Volume Discount
【Product Specifications】
・Slide-hammer type
・Hole dia.(mm)…15 to 50
・Depth(mm)…50
・Length(mm)…520

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA510H-2

Part Number
EA510H-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

350.11 €

1 Available 6 Days

Loading...

  1. 1

This page is Slide-Hammer Puller EA510H-2, part number EA510H-2.
You can find the detail information about specifications and dimensions on part number EA510H-2.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360