[12-wheel] Hand Truck EA520FD-3【1-2 Pieces Per Package】

[12-wheel] Hand Truck EA520FD-3
  • Volume Discount
【Product Specifications】
・Allowable uniformly mounted load-200kg
・Platform dim.-280 x 280mm
・Overall height-1,330mm
・Overall width-460mm
・Weight-15kg
・Wheel diameter-260mm x 2, 125mm x 10
・Aluminum alloy

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EA520FD-301
EA520FD-302
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

46.65 €

1 Available 6 Days

387.04 €

2 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360