Flexible Diamond hand Rapp's EA522GE-100

Flexible Diamond hand Rapp's EA522GE-100
【Product Specifications】
・For chamfering of stone, glass and ceramics, surface finish and finish of thermal spray surface
・For correction of press wrinkles and impact mark
・Size-90x55mm
・Abrasive-Diamond
・Material-Base-Polypropylene foam
・Ideal not only for chamfering or flattening but also for finish of curve surface due to moderate flexibility.
・Since there is no deformation and ground offal does not come out from the grinding material, clean grinding can be performed.
・Working time is reduced with thehigh cutting power.
・Grits-#1000
・Color-Blue

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA522GE-100

Part Number
EA522GE-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

103.11 €

1 6 Days

Loading...

  1. 1

This page is Flexible Diamond hand Rapp's EA522GE-100, part number EA522GE-100.
You can find the detail information about specifications and dimensions on part number EA522GE-100.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360