Bench vise EA525BJ-1

Bench vise EA525BJ-1
  • Volume Discount
【Product Specifications】
・Cast-iron
・360゚ rotating base.
・Size(mm)-Jaw width:102, Max. opening:102
・Weight(kg)-7.7

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA525BJ-1

Part Number
EA525BJ-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

274.89 €

1 Available 6 Days

Loading...

  1. 1

Tech Support