[Vacuum base]Low Profile Vice EA525ML-102

[Vacuum base]Low Profile Vice EA525ML-102
  • Volume Discount
【Product Specifications】
・Size …Cuff opening :64mm、Max. Opening :57mm
・Opening Depth …35mm
・Base Adjusting Angle …Tilt :90°、Spin :360°
・Weight …1.38kg
・Material …Jaws :Steel 、Body :Made-Aluminum Alloy

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA525ML-102

Part Number
EA525ML-102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

175.92 €

1 Available 6 Days

Loading...

  1. 1

This page is [Vacuum base]Low Profile Vice EA525ML-102, part number EA525ML-102.
You can find the detail information about specifications and dimensions on part number EA525ML-102.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360