Workshop vise EA525WF-125

Workshop vise EA525WF-125
  • Volume Discount
【Product Specifications】
・Cast iron
・360° rotating base
・Also applicable for pipe clamping
・Weight--100: 10.0kg, -125: 14.0kg, -150: 19.0kg
・Jaw width…125mm
・Max. opening…125mm
・Pipe jaw capacity…Dia. 6 to 63mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA525WF-125

Part Number
EA525WF-125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

664.81 €

1 Available 6 Days

Loading...

  1. 1

Tech Support