[Cast Iron] Horn Anvil EA525ZZ-13

[Cast Iron] Horn Anvil EA525ZZ-13
  • Volume Discount
【Product Specifications】
・Material-Cast iron (FC250)
・The shape is designed to be ideal and is very convenient to use.
・Length…255mm
・N. Weight…10kg
・Height…145mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA525ZZ-13

Part Number
EA525ZZ-13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

225.65 €

1 Available 7 Days

Loading...

  1. 1

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360