Adjustable Wrench EA530D-750

Adjustable Wrench EA530D-750
  • Volume Discount
【Product Specifications】
・Material-Swedish steel
・Overall length…770mm
・Jaw width…85mm
・Weight…5,700g

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA530D-750

Part Number
EA530D-750
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

433.69 €

1 Available 6 Days

Loading...

  1. 1

This page is Adjustable Wrench EA530D-750, part number EA530D-750.
You can find the detail information about specifications and dimensions on part number EA530D-750.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360