Thin Wide Adjustable Wrench EA530EC-8

Thin Wide Adjustable Wrench EA530EC-8
  • Volume Discount
【Product Specifications】
・Material-Chrome-vanadium steel
・With opening width scale
・Wide type with larger opening compared to the conventional part
・Since the tip is thin, workability is excellent at a narrow place.
・Jaw thickness--6: 11mm, -8: 13.5mm, -10: 15.5mm
・Overall length-200mm
・Maximum jaw opening-38mm
・Weight-290g

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA530EC-8

Part Number
EA530EC-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

73.79 €

1 Available 6 Days

Loading...

  1. 1

This page is Thin Wide Adjustable Wrench EA530EC-8, part number EA530EC-8.
You can find the detail information about specifications and dimensions on part number EA530EC-8.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360