Adjustable Wrench EA530G-600

Adjustable Wrench EA530G-600
【Product Specifications】
・Material-Special steel
・Weight-3.2kg
・Length-600mm
・Jaw opening-67mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA530G-600

Part Number
EA530G-600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

263.73 €

1 6 Days

Loading...

  1. 1

This page is Adjustable Wrench EA530G-600, part number EA530G-600.
You can find the detail information about specifications and dimensions on part number EA530G-600.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360