[With Carbide Blade] Heavy-Duty Nippers EA536DA-175

[With Carbide Blade] Heavy-Duty Nippers EA536DA-175
  • Volume Discount
【Product Specifications】
・Cutting capacity-Steel wire: Dia. 2.0mmCopper wire: dia. 3.0mmPiano wire: dia. 1.2mm
・Overall length…175mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA536DA-175

Part Number
EA536DA-175
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

130.78 €

1 Available 6 Days

Loading...

  1. 1

This page is [With Carbide Blade] Heavy-Duty Nippers EA536DA-175, part number EA536DA-175.
You can find the detail information about specifications and dimensions on part number EA536DA-175.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360