Nippers EA536JE-150

Nippers EA536JE-150
【Product Specifications】
・Cutting capacity-Steel wire: dia. 1.5mm, Copper wire: dia. 3.0mm
・The flat thin blade can cut a electric wire evenly.
・Length (mm)…150
・Cutting capacity VA wire (mm)…1.6 x 3cores

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA536JE-150

Part Number
EA536JE-150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.89 €

1 7 Days

Loading...

  1. 1

This page is Nippers EA536JE-150, part number EA536JE-150.
You can find the detail information about specifications and dimensions on part number EA536JE-150.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360