Electricians Nippers EA536K-160

Electricians Nippers EA536K-160
【Product Specifications】
・Handle-Plastic coating
・Finish-Polished
・Length …160mm
・Cutting capacity…Soft wire…Dia. 4.0mmM-hard wire:Dia. 3.0mmHard wire:Dia. 2.0mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA536K-160

Part Number
EA536K-160
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

34.43 €

1 7 Days

Loading...

  1. 1

This page is Electricians Nippers EA536K-160, part number EA536K-160.
You can find the detail information about specifications and dimensions on part number EA536K-160.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360