Heavy-Duty Nippers (Offset) EA536KD-200

Heavy-Duty Nippers (Offset) EA536KD-200
  • Volume Discount
【Product Specifications】
・Overall length-200mm
・Jaw angle-12°
・Cutting capacity-M-hard stl wire: dia. 4.2 mm, Hard stl: dia. 3.0 mm, Piano wire: dia. 2.5 mm
・Finish-Polished
・Handle-Plastic coating

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA536KD-200

Part Number
EA536KD-200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

90.37 €

1 Available 6 Days

Loading...

  1. 1

This page is Heavy-Duty Nippers (Offset) EA536KD-200, part number EA536KD-200.
You can find the detail information about specifications and dimensions on part number EA536KD-200.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360